??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1x1t_06_f
Bill of material
0826-1X1T-06-F
PN
Part Number
0826-1X1T-06-F
DESC
Description
MagJack 10/100BASE-T, 1X1, OG/Y, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A