??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2D1A-W2
Bill of material
0845-2D1A-W2
PN
Part Number
0845-2D1A-W2
DESC
Description
MagJack 1000BaseT, 2X1, Y/G, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X1
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A