??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0875-1AX4-EE
Bill of material
0875-1AX4-EE
PN
Part Number
0875-1AX4-EE
DESC
Description
MagJack 10/100BASE-T, PoE, 1X4, G/Y, -40 to 85oC, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X4
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
No
POER
PoE Rating
PoE 15W