??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B2J-JD
Bill of material
0895-2B2J-JD
PN
Part Number
0895-2B2J-JD
DESC
Description
MagJack 2.5GBaseT, 2X2, GO/GO LED, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
2.5GBASE-T
NOP
Number of Ports
2X2
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
GO/GO
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W