??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840645-4
Bill of material
1840645-4
PN
Part Number
1840645-4
DESC
Description
2X6, S9VG62, GIGABIT, PoE, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
2X6
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoEp 30W