??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840668-1
Bill of material
1840668-1
PN
Part Number
1840668-1
DESC
Description
2X6, S8G56, GIGABIT, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
2X6
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 70 °C