??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250036-1
Bill of material
2250036-1
PN
Part Number
2250036-1
DESC
Description
1X1, 10/100, 726P1, Tab Up| Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
1X1
LED
No
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C