??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250213-1
Bill of material
2250213-1
PN
Part Number
2250213-1
DESC
Description
2X2, S9H138DET, 10/100, PoE+, Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
2X2
LED
No
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
PoEp 30W