??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250742-1
Bill of material
2250742-1
PN
Part Number
2250742-1
DESC
Description
2X2, 2.5G, GY/GY, LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X2
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Offset
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A