??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2_2250107_9
Bill of material
2-2250107-9
PN
Part Number
2-2250107-9
DESC
Description
RJ45 Over Dual USB, URG47P9ET, GIGABIT, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1 and 2 USB A
LED
Yes
LEDT
LED Type
GO/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up and USB
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
N/A