您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
L836-121T-KD
Bel Fuse
Magnetic Solutions
L836-121T-KD
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/magnetic_solutions/l836_121t_kd/l836_121t_kd.prj},{NB=L836-121T-KD},{PN=L836-121T-KD},{DESC=MagJack 2.5GBASE-T, 1X1, Low Profile, 3w-GY/G LED, Tab Down, 0 to 70ºC, RoHS},{BRAND=Bel Magnetics},{NOP=1X1},{SPEED=2.5GBASE-T},{LED=Yes},{LEDT=3w-GY/G},{HP=Low},{PC=Tab Down},{OT=0 to 70},{EMI=Yes},{PR=N/A},{DEFAULTSORTATTR=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
l836-121T-KD
Bill of material
L836-121T-KD
PN
Part Number
L836-121T-KD
DESC
Description
MagJack 2.5GBASE-T, 1X1, Low Profile, 3w-GY/G LED, Tab Down, 0 to 70ºC, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1X1
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
3w-GY/G
HP
Height Profile
Low
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70
°C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A