??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5500-68
Bill of material
S558-5500-68
PN
Part Number
S558-5500-68
DESC
Description
1000BaseT Lan Magnetic, 60W PoE, Single, -40 to 85ºC , RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
1000BaseT, 60W PoE
PROFILE
Profile
Standard
OT
Operating Temperature
-40 to 85 °C