??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5999-P3-F
Bill of material
S558-5999-P3-F
PN
Part Number
S558-5999-P3-F
DESC
Description
1000BaseT Lan Magnetic, Single, 0 to 70º, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
1000BaseT
PROFILE
Profile
Standard
OT
Operating Temperature
0 to 70 °C