??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5999-T7-F
Bill of material
S558-5999-T7-F
PN
Part Number
S558-5999-T7-F
DESC
Description
10/100BaseT Lan Magnetic, Single, -40 to 85º, RoHS, SMT
MS
Mounting Style
SMT
NOP
Number of Ports
Single
APPLICATION
Application
10/100BaseT
PROFILE
Profile
Standard
OT
Operating Temperature
-40 to 85 °C