??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
V891-1XX1-A1
Bill of material
V891-1XX1-A1
PN
Part Number
V891-1XX1-A1
DESC
Description
MagJack 1000BaseT, 1X1, No LED, Vertical, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Vertical
LED
No
LEDT
LED Type
-
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No
PR
PoE Rating
N/A