??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
V8BR-1AX1-GH
Bill of material
V8BR-1AX1-GH
PN
Part Number
V8BR-1AX1-GH
DESC
Description
1X1, 1000BASE-T, 4PPoE, G/Y, -40 to 85oC, Vertical
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Vertical
LED
Yes
LEDT
LED Type
G/Y
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W