??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqp_e0s12p - Bel Power Solutions
Bill of material
0RQP-E0S12P
PN
Part Number
0RQP-E0S12P
DESC
Description
Quarter-Brick DC-DC Converter, Power 800W, Output 9-12.6VDC, 66.8A, Input 40-60VDC, Active Low, with droop, Through Hole Mount, RoHS Compliant
POWER
Power
800 W
VIN
Voltage Input
40-60 VDC
OV
Output Voltage
9-12.6 VDC
OC
Output Current
66,8 A
OT
Operating Temperature
-40 to 85 °C