??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_15k - Bel Power Solutions
Bill of material
110RCM150-15K
PN
Part Number
110RCM150-15K
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 43.2-154VDC, Pluggable Connector
POWER
Power
150 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C