??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm150_24dmqf - Bel Power Solutions
Bill of material
24RCM150-24DMQF
PN
Part Number
24RCM150-24DMQF
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 24VDC, 6.25A, Input 14.4-50.4VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET, Fuse
POWER
Power
150 W
VIN
Voltage Input
14.4-50.4 VDC
OV
Output Voltage
24 VDC
OC
Output Current
6,25 A
OT
Operating Temperature
-40 to 70 °C