??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm300_24dk - Bel Power Solutions
Bill of material
24RCM300-24DK
PN
Part Number
24RCM300-24DK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 300W, Output 24VDC, 12.5A, Input 14.4-50.4VDC, Out OK, Output Voltage Adjust, Shutdown, Pluggable Connector
POWER
Power
300 W
VIN
Voltage Input
14.4-50.4 VDC
OV
Output Voltage
24 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C