??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx7_15_15_8g - Bel Power Solutions
Bill of material
40IMX7-15-15-8G
PN
Part Number
40IMX7-15-15-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 15/15VDC, 0.24/0.24A, Input 16.8-75VDC, RoHS Compliant
POWER
Power
7,2 W
VIN
Voltage Input
16.8.1975 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
0.24/0.24 A
OT
Operating Temperature
-40 to 85 °C