??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
700bdc150_56_8 - Bel Power Solutions
Bill of material
700BDC150-56-8
PN
Part Number
700BDC150-56-8
DESC
Description
Bi-Directional DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 15000W, Output 48 - 58VDC, 268A, Input 500 - 800VDC, Liquid Cooled, IP 65 & 67
POWER
Power
15000 W
OV
Output Voltage
48 - 57 VDC
IVR
Input Voltage Range
500 - 800 VDC
IVN
Input Voltage Nominal
700 VDC
OC
Output Current
268 A
PROTECTION
Protection
IP65 / IP67
COOLING
Cooling
Liquid
PF
Power Flow
bi-directional
OT
Operating Temperature
-40 to +70 °C
DIMENSIONS
Dimensions WxHxD
626 x 447 x 101 mm