??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm500_24df - Bel Power Solutions
Bill of material
72RCM500-24DF
PN
Part Number
72RCM500-24DF
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 500W, Output 24VDC, 21A, Input 50.4-90VDC, Out OK, output voltage adjust, shutdown, Fuse
POWER
Power
500 W
VIN
Voltage Input
50.4-90 VDC
OV
Output Voltage
24 VDC
OC
Output Current
21 A
OT
Operating Temperature
-40 to 70 °C