??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1t48l - Bel Power Solutions
Bill of material
ABC350-1T48L
PN
Part Number
ABC350-1T48L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 48VDC, 4.17A, Input 90-264VAC, Screw Terminal
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
4,17 A
OT
Operating Temperature
-40 to 70 °C