??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc40_1005g - Bel Power Solutions
Bill of material
ABC40-1005G
PN
Part Number
ABC40-1005G
DESC
Description
Open Frame AC-DC Power Supply, Power 40W, Output 5.1VDC, 8A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5,1 VDC
OC
Output Current
8 A
OT
Operating Temperature
-20 to 50 °C