??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc40_1048g - Bel Power Solutions
Bill of material
ABC40-1048G
PN
Part Number
ABC40-1048G
DESC
Description
Open Frame AC-DC Power Supply, Power 40W, Output 48VDC, 0.83A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
0,83 A
OT
Operating Temperature
-20 to 50 °C