??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc601_1t28_s - Bel Power Solutions
Bill of material
ABC601-1T28-S
PN
Part Number
ABC601-1T28-S
DESC
Description
Industrial/Medical AC-DC Power Supply, Power 600W, Output 28VDC, 21.4A, Input 85-305VAC, Enclosed, Fan, RoHS Compliant
POWER
Power
600 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
28 VDC
OC
Output Current
21,4 A
OT
Operating Temperature
-20 to 50 °C