??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak1001_9r - Bel Power Solutions
Bill of material
AK1001-9R
PN
Part Number
AK1001-9R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 8-35VDC, Output Voltage Control Input
POWER
Power
102 W
VIN
Voltage Input
kol.35 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 71 °C