??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak2540_9r - Bel Power Solutions
Bill of material
AK2540-9R
PN
Part Number
AK2540-9R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15/15VDC, 4/4A, Input 8-35VDC, Output Voltage Control Input
POWER
Power
120 W
VIN
Voltage Input
kol.35 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
4.tra A
OT
Operating Temperature
-40 to 71 °C