??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs1501_9r - Bel Power Solutions
Bill of material
BS1501-9R
PN
Part Number
BS1501-9R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 98W, Output 15VDC, 6.5A, Input 14-70VDC, Output Voltage Control Input
POWER
Power
98 W
VIN
Voltage Input
14-70 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6,5 A
OT
Operating Temperature
-40 to 71 °C