??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cq7660_7r - Bel Power Solutions
Bill of material
CQ7660-7R
PN
Part Number
CQ7660-7R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24/24VDC, 5.1/5.1A, Input 33.6-75VDC, Long Case (220mm), Output voltage control input
POWER
Power
132 W
VIN
Voltage Input
33.6-75 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
5.1/5.1 A
OT
Operating Temperature
-25 to 71 °C