??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp2020_9rg - Bel Power Solutions
Bill of material
DP2020-9RG
PN
Part Number
DP2020-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/12VDC, 18/8A, Input 40-100.8VDC, Output voltage control input, RoHS Compliant
POWER
Power
187 W
VIN
Voltage Input
40-100.8 VDC
OV
Output Voltage
5.1.2012 VDC
OC
Output Current
18.kol A
OT
Operating Temperature
-40 to 71 °C