??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hr2540_9rg - Bel Power Solutions
Bill of material
HR2540-9RG
PN
Part Number
HR2540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 15/15VDC, 8/8A, Input 16.8-150VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
240 W
VIN
Voltage Input
16.8-150 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C