??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lbc12000_1110sxxxg - Bel Power Solutions
Bill of material
LBC12000-1110SxxxG
PN
Part Number
LBC12000-1110SxxxG
DESC
Description
High Power 3-phase AC-DC Power Supply / Battery Charger, Power 12000W, Output 110VDC, 110A, Input 350-528VAC
POWER
Power
12000 W
VI
Voltage Input
350 - 528 VAC
OV
Output Voltage
110 VDC
OC
Output Current
110 A
OT
Operating Temperature
-25 to 55 °C