??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn85_24p - Bel Power Solutions
Bill of material
LDN85-24P
PN
Part Number
LDN85-24P
DESC
Description
DIN Rail AC-DC Power Supply, Power 85W, Output 24VDC, 3.5A, Input 90-264VAC, Includes internal ORing diode
POWER
Power
85 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
3,5 A
OT
Operating Temperature
-40 to 70 °C