??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1003_i
Bill of material
LFMWLT450-1003-I
PN
Part Number
LFMWLT450-1003-I
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 24VDC, 18.75A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
18.75 A
NO
Number of Outputs
1
LOUT
Iout 1
18.75 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option