??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk4501_9erg - Bel Power Solutions
Bill of material
LK4501-9ERG
PN
Part Number
LK4501-9ERG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 150W, Output 15VDC, 10A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 71 °C