??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lrp2320_9 - Bel Power Solutions
Bill of material
LRP2320-9
PN
Part Number
LRP2320-9
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 300W, Output 12/12VDC, 12.5/12.5A, Input 90-264VAC, Operating Temperature -40 to 71ºC, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12.pro VDC
OC
Output Current
12.5/12.5 A
OT
Operating Temperature
-40 to 71 °C