??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
lrp2540_9b1 - Bel Power Solutions
Bill of material
LRP2540-9B1
PN
Part Number
LRP2540-9B1
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 300W, Output 15/15VDC, 10/10A, Input 90-264VAC, Operating Temperature -40 to 71ºC, Cooling Plate, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15/15 VDC
OC
Output Current
10.lis A
OT
Operating Temperature
-40 to 71 °C