??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc150_1012g - Bel Power Solutions
Bill of material
MBC150-1012G
PN
Part Number
MBC150-1012G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 12VDC, 12.5A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-20 to 70 °C