??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1048l - Bel Power Solutions
Bill of material
MBC41-1048L
PN
Part Number
MBC41-1048L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 48VDC, 0.83A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
0,83 A
OT
Operating Temperature
-40 to 70 °C