??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS400-1312-SF
Bill of material
MFLS400-1312-SF
PN
Part Number
MFLS400-1312-SF
DESC
Description
Medical Cover Kit with SIde FAN AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 85-264VAC, JST Header
POWER
Power
300 W
OV
Output Voltage
12 VDC
OC
Output Current
25 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5.32 x 4.29 x 1.97 Zoll
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Cover Kit with Side FAN