??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfd1600_12_054ra - Bel Power Solutions
Bill of material
PFD1600-12-054RA
PN
Part Number
PFD1600-12-054RA
DESC
Description
Front End AC-DC Power Supply, Power 1600W, Output 12VDC, 133A (3.3/5V Standby Output), Input 90-264VAC, Reverse Airflow, Input Connector IEC 60320-C14 type
POWER
Power
1600 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
133 A
OT
Operating Temperature
0 to 50 °C