??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-10Y05F
Bill of material
RFT-10Y05F
PN
Part Number
RFT-10Y05F
DESC
Description
DC-DC,14-160V Input, 5V/2.0A Output 10W RoHS
POWER
Power
10 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
5 VDC
AOV
Adjustable Output Voltage
4.5-5.5 VDC
OC
Output Current
2 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 40.0 x 11.8 mm
CT
Cooling Type
Conduction Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
5 VDC