??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
230_10_lpi - Signal Transformer
Bill of material
230-10-LPI
PN
Part Number
230-10-LPI
DESC
Description
International Low Profile Transformer, 2.5VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
POWERVA
Power
2,5 VA
OS
Output Series
230VCT
OP
Output Parallel
115V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.27 lbs (0.12 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.65 in. (41.9 mm)
HEIGHT
Height
0.72 in. (18.3 mm)