??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_4_28l - Signal Transformer
Bill of material
241-4-28L
PN
Part Number
241-4-28L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 6VA Power, 115V Input
POWERVA
Power
6 VA
OS
Output Series
28VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.43 in. (36.3 mm)