??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_7_48l - Signal Transformer
Bill of material
241-7-48L
PN
Part Number
241-7-48L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 56VA Power, 115V Input
POWERVA
Power
56 VA
OS
Output Series
48VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3.68 in. (93.5 mm)
WIDTH
Width
1.94 in. (49.3 mm)
HEIGHT
Height
2.28 in. (57.9 mm)