??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-20-1480-480/277
Bill of material
3PH-20-1480-480/277
PN
Part Number
3PH-20-1480-480/277
DESC
Description
Three Phase Transformer 480V Delta input, 480 WYE Output, 20KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
20000 VA
INPUT
Input
480 V
OUTPUT
Output
480 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
360 (163.29) lbs (kg)
WIDTH
Width
14.5 (368.3) INCH (mm)
HEIGHT
Height
11 (279.4) INCH (mm)
LENGTH
Length
12.5 (317.5) INCH (mm)