??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_25_28 - Signal Transformer
Bill of material
A41-25-28
PN
Part Number
A41-25-28
DESC
Description
International All-4-One Transformer, Chassis Mount, 25VA Power, 115V/230V Input, 28VCT Output Series
POWERVA
Power
25 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.25 lbs (0.57 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
2.14 in. (54.4 mm)
HEIGHT
Height
2.31 in. (58.7 mm)