??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_10l - Signal Transformer
Bill of material
A41-80-10L
PN
Part Number
A41-80-10L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 80VA Power
POWERVA
Power
80 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.8 lbs (1.27 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2.52 in. (64 mm)
HEIGHT
Height
3.06 in. (77.7 mm)